(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Digital Caliper (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
DC150NBP
DC200N
DC300N
Part NumberMinimum order quantityVolume DiscountDays to ShipMaximum Measurement Length (Range Selection)
(mm)
Trusco Code Instrumental Error
(mm)
Exterior Jaw
(mm)
Internal jaws
(mm)
1 Piece(s) 12 Day(s) 0~150855-1726±0.034016
1 Piece(s) 12 Day(s) 0~200855-1727±0.035019
1 Piece(s) 12 Day(s) 0~300855-1728±0.046021

Loading...

  1. 1

Basic Information

Display Method Digital With/Without Depth Bar Available Minimum Display(mm) 0.01
Power Supply Button type silver oxide battery (SR44) x 1 Material Main scale/jaw: Stainless steel / Unit part: Zinc alloy

Tech Support