(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Digital Caliper for Left hand (Part Numbers)

Part Number

Configured Part Number is shown.

D150HL

 
Part Number
D150HL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Depth Bar W / WO Included Measuring Range(mm) 0 to 150 Minimum Display(mm) 0.01
Outer Side Jaws(mm) 40 Interior Jaws(mm) 16 Trusco code 377-5071
Instrument Error(mm) ±0.03 Power Supply Button Type Silver Oxide Battery (SR44) x 1 (accessory) Manufacturer Code 152021

Please check the type/dimensions/specifications of the part D150HL in the Digital Caliper for Left hand series.

Tech Support