(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Dial Caliper Gauge (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
AI0
AI1
AI2
AI3
AI4
AI5
AO1
AO2
AO3
BI0
BI1
BI2
BI3
BI4
BI5
BO1
BO2
BO3
Part NumberMinimum order quantityVolume DiscountDays to ShipMeasuring Range
(mm)
Minimum Display
(mm)
Measurement Depth
(mm)
Trusco Code Instrument Error
(mm)
Manufacturer Code
1 Piece(s) 1 Day(s) 3 to 90.0140377-4783±0.04151540
1 Piece(s) 1 Day(s) 6 to 180.0140330-6852±0.04151541
1 Piece(s) 1 Day(s) 10 to 220.0140377-4791±0.04151542
1 Piece(s) 1 Day(s) 20 to 320.0140377-4805±0.04151543
1 Piece(s) 1 Day(s) 30 to 420.0140412-1406±0.04151544
1 Piece(s) 1 Day(s) 40 to 520.0140412-1414±0.04151545
1 Piece(s) 1 Day(s) 0 to 120.0140412-1422±0.04151561
1 Piece(s) 1 Day(s) 10 to 220.0140412-1431±0.04151562
1 Piece(s) 1 Day(s) 20 to 320.0140412-1449±0.04151563
1 Piece(s) 1 Day(s) 10 to 340.0280377-4864±0.060151550
1 Piece(s) 1 Day(s) 10 to 350.02580377-4872±0.075151551
1 Piece(s) 1 Day(s) 20 to 450.02580377-4881±0.075151552
1 Piece(s) 1 Day(s) 30 to 550.02580377-4899±0.075151553
1 Piece(s) 1 Day(s) 40 to 650.02580412-1520±0.075151554
1 Piece(s) 1 Day(s) 50 to 750.02580412-1538±0.075151555
1 Piece(s) 1 Day(s) 0 to 250.02580412-1546±0.075151571
1 Piece(s) 1 Day(s) 10 to 350.02580412-1554±0.075151572
1 Piece(s) 1 Day(s) 20 to 450.02580412-1562±0.075151573

Loading...

  1. 1

Basic Information

Use Calliper Type Display Method Dial

Tech Support