(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

End Cutting Nipper (European Type) (Part Numbers)

Part Number

Configured Part Number is shown.

E806

Part Number
E806
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Category Nippers Overall Length(mm) 165 Hard Wire Cutting Capacity(mm φ) 2
Soft Wire Cutting Capacity(mm φ) 2.6 Material Marutoloy I (KA70CRF2) Trusco Code 760-7938

Please check the type/dimensions/specifications of the part E806 in the End Cutting Nipper (European Type) series.

Tech Support