(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spatter Sheet CARMARON® Fabric Type (double coated) (Part Numbers)

Part Number

Configured Part Number is shown.

TKW0242SP

Part Number
TKW0242SP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Material Flame-resistant fiber fabric / Silicon double-side processing Trusco Code 858-5950 Thickness(mm) Approx. 1.0
Type Roll W x L(mm) 1000 x 30 m Instantaneous heat resistant temperature 1300°C
Continuous working temperature 250°C

Please check the type/dimensions/specifications of the part TKW0242SP in the Spatter Sheet CARMARON® Fabric Type (double coated) series.

Tech Support