(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stick Bit PTB (PTB-5-2 (3.2X15.9X115MM))

Part Number

Configured Part Number is shown.

PTB-5-2 (3.2X15.9X115MM)

Part Number
PTB-5-2 (3.2X15.9X115MM)
Part NumberMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Overall Length
(mm)
Height
(mm)
Trusco Code Weight
(g)
1 Piece(s) 12 Day(s) 3.211515.9112-4668100

Loading...

  1. 1

Basic Information

JIS Standard Type 5 Material High Speed Steel (NK4)

Please check the type/dimensions/specifications of the part PTB-5-2 (3.2X15.9X115MM) in the Stick Bit PTB series.

Products like this...

Part Number
PTB-5-1 (3.2X12.7X90MM)
PTB-5-2S (4.0X15.9X115MM)
PTB-5-3 (4.8X19.0X140MM)
PTB-5-4 (6.4X25.4X165MM)
Part NumberMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Overall Length
(mm)
Height
(mm)
Trusco Code Weight
(g)
1 Piece(s) 12 Day(s) 3.29012.7112-4650100
1 Piece(s) 12 Day(s) 411515.9112-4676100
1 Piece(s) 12 Day(s) 4.814019112-4684100
1 Piece(s) 12 Day(s) 6.416525.4112-4692200

Tech Support