(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CoroReamer 435 (Part Numbers)

Part Number

Configured Part Number is shown.

435.T-0800-A1-XF H10F

Part Number
435.T-0800-A1-XF H10F
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Connection Size 8 Blade Length(mm) 16 Number of flutes 6
Usable length (LU)(mm) 64 Trusco Code 561-5593

Please check the type/dimensions/specifications of the part 435.T-0800-A1-XF H10F in the CoroReamer 435 series.

Tech Support