(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Shock-speed Puller (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
SSP-5
SSP-12
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Pulley
(mm)
Claw Reach Length
(mm)
Fracture Load
(kN)
Trusco Code Mass
(g)
1 Piece(s) 35 Day(s) 55 to 12514050108-34223000
1 Piece(s) 35 Day(s) 120 to 300270200108-344917000

Loading...

  1. 1

Tech Support