(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Saw 603 (Part Numbers)

Part Number

Configured Part Number is shown.

00603

Part Number
00603
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Cutting Capacity(mm) Iron plate 5.0 Exhaust Rear Operating Air Pressure(Mpa) 0.4 to 0.6
Stroke Length(mm) 25 Number of Strokes(Times/min) 5000 Air Consumption(m3/min) 0.17
Total Length(mm) 272 Noise(dBA) 85 Hose Take-in Port G1/4
Trusco Code 406-8823 Mass(g) 960

Please check the type/dimensions/specifications of the part 00603 in the Air Saw 603 series.

Tech Support