(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Round Mirror (large/screw fastened type) (Part Numbers)

Part Number

Configured Part Number is shown.

MF80

Part Number
MF80
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Mirror Material Acrylic Mirror Shape Round Shape Width(mm) 803
Height(mm) 803 Image Size (Curved Surface R) 1500 Mass(g) 2500
Trusco Code 859-7492

Please check the type/dimensions/specifications of the part MF80 in the Round Mirror (large/screw fastened type) series.

Tech Support