(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Powerful Anti Weed Sheet, Standard Type (Part Numbers)

Part Number

Configured Part Number is shown.

07671

Part Number
07671
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Weed prevention product Color Other Width(mm) 500
Color details Moss green Total Length(mm) 20 Thickness(mm) 0.4 to 0.5
Trusco Code 835-7451 Mass(g) 1500 Shielding ratio(%) Approx. 99.7
Material Polyolefin resin

Please check the type/dimensions/specifications of the part 07671 in the Powerful Anti Weed Sheet, Standard Type series.

Tech Support