(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Tilted Kengai Pot, Blue (Part Numbers)

Part Number

Configured Part Number is shown.

TNK-14-BL (199382)

Part Number
TNK-14-BL (199382)
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Width(mm) φ422 Depth(mm) 400 Height(mm) 400
Color Details Blue Diameter(mm) 422 Soil Capacity(L) 33
Trusco Code 435-9992 Mass(g) 1403 Material Polypropylene

Please check the type/dimensions/specifications of the part TNK-14-BL (199382) in the Tilted Kengai Pot, Blue series.

Tech Support