(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

GEEZA-KYR (vertical line x 3, horizontal line x 1, ground marking point) (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
GZA-KYR
GZA-KYRSET
Part NumberMinimum order quantityVolume DiscountDays to ShipPower Supply Details Type Trusco Code Mass
(g)
1 Piece(s) 35 Day(s) -Main Body Only761-7895980
1 Piece(s) 35 Day(s) AA alkaline battery x 4 (included)Main Body + Receiver + Tripod761-79092910

Loading...

  1. 1

Basic Information

Accuracy ±1mm/7.5m Vertical(mm) 174 Horizontal(mm) 112
Automatic compensation range(°) ±2

Tech Support