(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

2-stage Type Hydraulic Jack (ultra low floor type) (Part Numbers)

Part Number

Configured Part Number is shown.

HFD-10SK-2

 
Part Number
HFD-10SK-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Stroke(mm) 60 Lifting power(kN(t)) 100 (10) Height(mm) 100 to 160
Trusco Code 856-2325 Weight(kg) 7.2

Please check the type/dimensions/specifications of the part HFD-10SK-2 in the 2-stage Type Hydraulic Jack (ultra low floor type) series.

Tech Support