(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Marking Agent, White-Pen Spray (Part Numbers)

Marking Agent, White-Pen Spray

Paint for line-drawing / White
[Features]
•It is a white scribbling spray, easy & simple operation.
•Coating film thickness: 0.01mm. Covers uneven surface, finish up with clear and precise scribbling.
•Excellent adhesiveness, applicable to all kinds of metal surfaces and cast iron.
•Rapid dry (within 3 minutes); shortens waiting time.
[Applications]
•For scribbling onto machines, casting, devices and metal surface with dark color.

Part Number

Configured Part Number is shown.

00103

Part Number
00103
Part NumberMinimum order quantityVolume DiscountDays to ShipAmount Of Content
1 Piece(s) 4 Day(s) 420ml/pcs

Loading...

  1. 1

Basic Information

Product Type Marking agent Type Spray Color White
Operating Temperature Range Normal temperature Specification 1 PRTR: Applicable Amount Of Content 420ml/pcs

Please check the type/dimensions/specifications of the part 00103 in the Marking Agent, White-Pen Spray series.

Tech Support