(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
OMRON
An ultra compact, rotary operated thumb rotary switch.
[Features]
・ Improved reliability with gold contacts
・ The thumb rotary switch makes it easy to convert to binary, decimal, and hexadecimal codes
・ Circuits and wiring are simplified, and control system reliability and maintainability are improved
Days to Ship: | Same day |
---|
Seal Type Rotary Dip Switch A6A
OMRON
A 10 × 10 mm sealed type rotary code switch.
A rotary DIP switch that can be selected according to the operation method with a seal type.
[Features]
・ A series of cone type that can be operated in 2 directions on the top and side, shaft type that can be operated from the panel surface with a long shaft, and flat type
・ Achieves stable contact reliability by fixing the slider and rotating the PCB
・ Seal structure IP64 (IEC-60529) equivalent prevents flux intrusion and ensures high contact reliability even in dusty places and around water
[Applications]
・ Mounted on PCB for communication equipment, office equipment, etc., and is used in a wide range of applications
Days to Ship: | Same day |
---|
OMRON
Low cost type rotary DIP switch.
[Features]
・ Top surface operation type, side operation type, flat type, shaft type series
・ The rotor part has an O-ring sealed structure to prevent dust from entering
・ Two types of terminal arrangement, 4 × 1 and 3 × 3, are available. Easy circuit design
・ Increased degree of freedom in circuit board design
[Applications]
・ For use in communication equipment, office equipment, test measuring instrument, disaster prevention and security equipment, etc.
・ Mounted on PCBs such as security devices and used in a wide range of applications
Days to Ship: | Same day |
---|
Rotary Encoder Incremental Model, Rugged Type [E6F-C]
OMRON
Robust type.
[Features]
·incremental form.
·Outer diameter: ⌀60.
·Resolution (maximum): 1000.
·IP65, oil-proof structure.
·Strong axial strength Radial 120 N, thrust 50 N.
Days to Ship: | 16 Day(s) or more |
---|
Rotary Encoder Incremental Type Robust Type [E6C3-C]
OMRON
[Features]
· Incremental Type
· O.D.: φ50
· Resolution (Max): 3,600 P/R
· IP65 (Seal bearing is used for improved oil-proofing)
· Outstanding Shaft Load Capacity (radial 80 N / thrust 50 N)
Days to Ship: | Same day or more |
---|
Days to Ship: | 10 Day(s) |
---|
Days to Ship: | 10 Day(s) |
---|
Thumb Rotary Switch - A7D/A7DP
OMRON
[Features]
· An ultra small, cost-effective push-in type.
· The integral molding reduces the number of parts used in its construction. Despite its low cost, it boasts improved reliability.
· Employs a low-fatiguing resin spring for a long service life of 30,000 mechanical steps.
· Types with stoppers that can limit the settings range are also available.
· The series includes pen-push types; types which help prevent operational errors.
Days to Ship: | Same day |
---|
Thumb Rotary Switch - A7CN/A7CN-L
OMRON
[Features]
· Configure via an easy push-in type snap operation.
· The series includes locking types, types which help prevent operational errors.
Days to Ship: | Same day |
---|
Thumb Rotary Switch - A7PS/A7PH
OMRON
[Features]
· A dust-proof, easy-to-configure, push-in type with large easily visible text.
· Configure via an easy-to-operate push method. Displays large, easily viewable alpha-numeric characters.
· The window on the sealed plate prevents dust from infiltrating the display.
Days to Ship: | Same day |
---|
Thumb Rotary Switch, A7BS/A7BL
OMRON
[Features]
· A product series of locking types.
· Displays large and easily viewable text with a character height of 4.8/3.2 mm.
· Single-action panel mounting.
· The series includes locking types, types which help prevent operational errors.
Special Price | |
Days to Ship: | Same day or more |
Compact Rotary Encoder Incremental Type [E6A2-C]
OMRON
Compact type (outer diameter⌀25).
[Features]
・ Incremental type
·Resolution (maximum): 500P/R
Special Price | |
Days to Ship: | Same day or more |
Rotary Encoder, Incremental Type, General-Purpose Type [E6B2-C]
OMRON
Outer diameter ø40 general-purpose type.
[Features]
・ Incremental type
·Resolution (maximum): 2,000P/R
Special Price | |
Days to Ship: | Same day or more |
Rotary Encoder Incremental Type Hollow Shaft Type [E6H-C]
OMRON
[Features]
· Incremental Type
· O.D.: φ40
· Resolution (Max): 3,600 P/R
· Thin Type (Thickness: 26 mm)
Days to Ship: | Same day or more |
---|
Rotary Encoder Incremental Type High Resolution Type [E6D-C]
OMRON
[Features]
· Incremental Type
· O.D.: φ55
· Resolution (Max): 6,000 P/R
Days to Ship: | 16 Day(s) or more |
---|
OMRON
[Features]
・ Two types of couplings, resin and metal, are available so that you can select according to the usage conditions. Please select the ideal type according to the usage conditions
·Basically, it is recommended to use metal for "high resolution" and resin for "low resolution." (The guideline for high resolution is resolution exceeding 3600P/R.)
・ When using an encoder with severe acceleration/deceleration or a large starting torque, it is safer to choose a metal coupling even if it has a relatively low resolution
Special Price | |
Days to Ship: | Same day or more |
Thumb Rotary Switch - A7PS/A7PH - Optional Part
OMRON
Optional accessory for thumb rotary switch A7PS/A7PH Series.
Special Price | |
Days to Ship: | Same day |
Thumb Rotary Switch - A7D/A7DP - Optional Part
OMRON
Optional accessory for thumb rotary switch A7D/A7DP Series.
Days to Ship: | Same day |
---|
Block-Type Switching Power Supply S8TS
OMRON
Omron product. Power supplies can be connected. Capacity increase is possible with dry cell batteries
[Features]
· 1 model can take 30-120W (12V type).
· 1 model can take 60-240W (24V type).
· Multi power supplies with different output voltages (5 V / 12V / 24V) are easy to configure.
· Uses N+1 redundant operation to help improve the reliability of power supply systems (12V/24V.)
· Lead-free soldering.
· Input condition: DC input DC80 to 370V (EC directives and various safety standards are not applicable).
Days to Ship: | Same day or more |
---|
Smart Switching Power Supply S8AS
OMRON
Omron product. Integrating the circuit protector function improves safety, ensures space-saving, maintainability, improves design, production, maintenance, and efficiency of all processes
[Features]
· Provides safety and ease of maintenance.
· Form of the new power supply.
· The digital circuit protector function in one package.
· 240/480W type power supply.
· The breaking current value can be easily for each branch circuit in 0.1 A increments.
· Startup / shutdown sequence control is installed.
· Display alarm functionality for monitoring various types of items (output voltage, output current, replacement time notification, temperature).
· ULClass2 output compatible.
· DIN rail mounting.
Days to Ship: | 8 Day(s) or more |
---|
Thumb Rotary Switch A7BS/A7BL, Optional Part
OMRON
[Features]
· Thumb rotor switch A7BS/A7BL optional item.
· Thumb rotor switch with external stopper A7BS-20□-S(-1).
· Use the A7BS-S stopper pins to specify a dial display for this switch.
· Pin insertion position depends on dial display range.
<Ex. If showing from> 0 to 5. Operating the + button stops at 5. Operating the - button stops at 0.
Special Price | |
Days to Ship: | Same day |
Thumb Rotary Switch - A7CN/A7CN-L - Optional
OMRON
An optional add-on A7CN/A7CN-L thumbwheel switch.
[Features]
· Configure via an easy push-in method snap operation.
· The series includes locking types, types which help prevent operational errors.
Days to Ship: | Same day |
---|
Thumb Rotary Switch A7MD Optional Part
OMRON
[Features]
· An optional add-on A7MD thumbwheel switch.
Days to Ship: | Same day |
---|
OMRON
EtherCAT compatible analog I/O terminal with screw type terminal block.
[Features]
·The input range (or output range) can be easily changed by simply setting the switch.
·Equipped with a detachable screw-type terminal block for improved maintainability.
·Equipped with a moving average calculation function. Configurable from 100µs to 64 ms (input only).
·Wire break detection function (input only, when used with 1-5 V, 4-20 mA).
·Rotary switch setting and tool setting can be selected for the node address.
·In the case of rotary switch settings, settings are easy, and node identification during maintenance is easy.
Days to Ship: | 16 Day(s) or more |
---|
OMRON
EtherCAT compatible screw type terminal block type high-speed digital I/O terminal.
[Features]
・ Equipped with a removable screw terminal block for improved maintainability
·Expansion unit can be installed. (One extension unit is installed per unit)
・ Flexible input/output points can be expanded according to the equipment
・ Input response time can be switched to achieve high-speed processing
・ Node address can be selected from rotary switch setting and tool setting
・ In the case of rotary switch setting, it can be set easily and node identification during maintenance is easy
Days to Ship: | 16 Day(s) or more |
---|
Light Torque Basic Switch [D2MC]
OMRON
Rotary basic switch with high reliability and light torque of (0.5mN·m).
[Features]
· Cross bar system gold alloy contact in case of 0.5 A rating type.
· High contact reliability in very small load regions.
· Coil spring in case of movable spring.
· High durability, mechanically rated for 10 million times or more.
Days to Ship: | Same day |
---|
Electron Counter (DIN48 × 48) - H7CN
OMRON
[Features]
· DIN48 × 48 mm best-selling counter.
· Employs a rotary thumb switch with simple operation.
· A single function type with reduced functions.
· No need for bothersome mode settings.
· Compatible with a wide 12 to 48V range of DC power sources.
· A total counter series.
· The standard product has acquired UL and CSA standard.
Days to Ship: | Same day |
---|
OMRON
[Features]
· A digital rotation/pulse meter that can measure high speeds of 50kHz.
· Switches between 2 colors, red and green, to show the operation judgment with the display color.
· Able to measure high-speed pulses of 50kHz.
· Supports high-speed pulses of rotary encoder and various ON/OFF pulse signals up to 50kHz.
· Supports rotation measurement of objects rotating at high speed.
· Supports 6 types of measurement operations, such as rotation/speed, ratio, etc.
· This single device supports the 6 measurement operation functions related to rotation/pulse measurement, which are needed to support various pulse measurement applications. Select the operation function according to the application.
· Rotation / circumference speed / instantaneous flow rate (value compared to frequency), absolute ratio, difference ratio, difference, concentration, throughput speed (value inversely proportional to frequency).
· Series developed for DeviceNet types.
· Shows the operation judgment with the display color. Switches between 2-color display of green/red.
· Shows the operational state trends. Equipped with a position meter.
· Short body size with depth (under neck) of 95 mm.
· Able to measure high-speed pulses of 50kHz.
· Comparison output pattern can be selected according to the judgment control application.
Days to Ship: | Same day or more |
---|
OMRON
EtherCAT-compatible encoder input terminal that achieves high-speed and accurate control.
[Features]
·Equipped with two counters. Counts pulses in a 32-bit range.
·The maximum input pulse frequency is 4 MHz (line driver input, multiplied by 4).
·High-speed and accurate control is possible with the ultra-high-speed network EtherCAT connection.
·You can choose from open collector input (GX-EC0211) or line driver input (GX-EC0241).
·Equipped with 2 external latch inputs and 1 reset input.
·Rotary switch setting and tool setting can be selected for the node address.
·In the case of rotary switch settings, settings are easy, and node identification during maintenance is easy.
·Equipped with a detachable screw terminal block for improved maintainability.
Days to Ship: | 16 Day(s) or more |
---|
Actuator used for micro switch plate VAL
OMRON
Pin push button type and exclusively for the models with OF1/96N or more.
[Features]
· Actuators are supplementary components used when operating the switch using cams or dogs or when transmitting mechanical movements that are not in alignment with the push button of switch.
· The VAL series are suitable for cases where a switch is operated by a rotary cam or sliding devices with relatively low operation frequency.
Days to Ship: | Same day |
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
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy