(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

X's Mill Geo Radius 4GEOLS-R (Part Numbers)

X's Mill Geo Radius 4GEOLS-R

Ideal for deep corner rounding of molds and machine parts. High precision machining is possible even for deep engraving.

PDF

Part Number

Configured Part Number is shown.

4GEOLS3R0.5

Part Number
4GEOLS3R0.5
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Corner Radius r
(mm)
Neck diameter D1 O.D. Dc
(mm)
Under-head Length ℓ2
(mm)
1 Piece(s) 16 Day(s) or more 30.54.560612-0.014~-0.0280.52.9312

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4 Type radius
Machining Application Plane / Side / Curved surface Coating TiAlN Torsion Angle (θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part 4GEOLS3R0.5 in the X's Mill Geo Radius 4GEOLS-R series.

Products like this...

Part Number
4GEOLS11R0.5
4GEOLS11R1
4GEOLS11R1.5
4GEOLS4R0.2
4GEOLS4R0.5
4GEOLS5R0.2
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Corner Radius r
(mm)
Neck diameter D1 O.D. Dc
(mm)
Under-head Length ℓ2
(mm)
1 Piece(s) 16 Day(s) or more 110.516.512010--0.032~-0.0590.5-11-
1 Piece(s) 16 Day(s) or more 11116.512010--0.032~-0.0591-11-
1 Piece(s) 16 Day(s) or more 111.516.512010--0.032~-0.0591.5-11-
1 Piece(s) 16 Day(s) or more 40.2660616-0.020~-0.0380.23.8416
1 Piece(s) 16 Day(s) or more 40.5660616-0.020~-0.0380.53.8416
1 Piece(s) 16 Day(s) or more 50.27.560620-0.020~-0.0380.24.8520

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)