(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Micro Grain Carbide End Mills DG Coated 2/4 Flutes Long Neck/Pencil Neck Corner Radius (Part Numbers)

Micro Grain Carbide End Mills DG Coated 2/4 Flutes Long Neck/Pencil Neck Corner Radius

Carbide end mill radius type suitable for diamond coating dedicated to graphite.

PDF

Part Number

Configured Part Number is shown.

DG-CPR-4XR0.2X0X60

 
Part Number
DG-CPR-4XR0.2X0X60
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Machining Application Neck Diameter
(mm)
Tool No. Effective length from the cutting edge to the shank (reference value) L2
(mm)
1 Piece(s) 16 Day(s) or more 40.264120460Flat Surface / Side Surface / Curved Surface3.98554582-

Loading...

  1. 1

Basic Information

work material Graphite Type Radius Coating Non-Coated
Torsion Angle (θ) Standard Helix (30 to 40°) Neck Taper Angle(°) 0

Please check the type/dimensions/specifications of the part DG-CPR-4XR0.2X0X60 in the Micro Grain Carbide End Mills DG Coated 2/4 Flutes Long Neck/Pencil Neck Corner Radius series.

Products like this...

Part Number
DG-CPR-0.5XR0.1X0X4
DG-CPR-0.5XR0.1X0X6
DG-CPR-0.5XR0.1X0X8
DG-CPR-6XR0.5X0X30
DG-CPR-6XR1X0X30
DG-CPR-8XR0.5X0X32
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Machining Application Neck Diameter
(mm)
Tool No. Effective length from the cutting edge to the shank (reference value) L2
(mm)
1 Piece(s) 16 Day(s) or more 0.50.10.925044Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface0.46855451110.98
1 Piece(s) 16 Day(s) or more 0.50.10.925046Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface0.46855451212.98
1 Piece(s) 16 Day(s) or more 0.50.10.925048Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface0.46855451314.98
1 Piece(s) 16 Day(s) or more 60.564100630Curved Surface / Side Surface / Flat Surface5.78554621-
1 Piece(s) 16 Day(s) or more 6164100630Curved Surface / Side Surface / Flat Surface5.78554622-
1 Piece(s) 16 Day(s) or more 80.584100832Curved Surface / Side Surface / Flat Surface7.68554661-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)