(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Micro Grain Carbide End Mills WX Super Coated High-precision (Part Numbers)

Micro Grain Carbide End Mills WX Super Coated High-precision

High-precision bull nose (radius) end mill for shape processing of molds. High-speed cutting of hardened steel is also possible thanks to the WXS coating with excellent heat resistance.

PDF

Part Number

Configured Part Number is shown.

WXS-CPR-2XR0.2X0X12

Part Number
WXS-CPR-2XR0.2X0X12
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Machining Application Neck Diameter
(mm)
Neck Taper Angle
(°)
Tool No. Effective length from the cutting edge to the shank
(mm)
Neck Taper Angle
(Degree)
1 Piece(s) 16 Day(s) or more 20.21.6250412Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed)-0310200916.20

Loading...

  1. 1
 

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel Type Radius Coating For High Hardness (Silicone-Based)
Torsion Angle (θ) Standard Helix (30 to 40°)

Please check the type/dimensions/specifications of the part WXS-CPR-2XR0.2X0X12 in the Micro Grain Carbide End Mills WX Super Coated High-precision series.

Products like this...

Part Number
WXS-CPR-0.3XR0.05X0X2
WXS-CPR-0.4XR0.05X0X1
WXS-CPR-0.4XR0.05X0X1.5
WXS-CPR-2XR0.2X0X16
WXS-CPR-2XR0.2X0X20
WXS-CPR-2XR0.2X0X25
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Machining Application Neck Diameter
(mm)
Neck Taper Angle
(°)
Tool No. Effective length from the cutting edge to the shank
(mm)
Neck Taper Angle
(Degree)
1 Piece(s) 12 Day(s) 0.30.050.2525042Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface-031003028.90
1 Piece(s) 12 Day(s) 0.40.050.325041Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface-031004018.10
1 Piece(s) 12 Day(s) 0.40.050.325041.5Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface-031004028.60
1 Piece(s) 16 Day(s) or more 20.21.6260416Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface-0310201020.20
1 Piece(s) 16 Day(s) or more 20.21.6260420Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface-0310201124.20
1 Piece(s) 12 Day(s) 20.21.6270425Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface-0310201229.20

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)