(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MSTNR230 MUGEN-COATING Long Tapered Neck Radius End Mill (Part Numbers)

MSTNR230 MUGEN-COATING Long Tapered Neck Radius End Mill

Suppresses chattering for stable high-speed cutting and improved finish surfaces for everything from semi-rough to high-precision finish machining

PDF

Part Number

Configured Part Number is shown.

MSTNR230-0.4-R0.05-5-4

 
Part Number
MSTNR230-0.4-R0.05-5-4
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
(d1) Under Neck Diameter
(mm)
(α) Effective Slope Angle
(°)
(θ) Neck Angle
(°)
(l2) Length Under Neck
(mm)
Manufacturer Code
1 Piece(s) 16 Day(s) or more 0.40.050.350440.964°03′0.808-00770-04252

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 2 Type Tapered Neck Radius
Machining Application Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) Coating TiAlN Torsion Angle (θ) Standard Helix (30 to 40°)
R Precision(μm) 0.005~-0.005 (γ) Neck Angle 2(°) 12°

Please check the type/dimensions/specifications of the part MSTNR230-0.4-R0.05-5-4 in the MSTNR230 MUGEN-COATING Long Tapered Neck Radius End Mill series.

Products like this...

Part Number
MSTNR230-0.2-R0.05-3-2
MSTNR230-0.2-R0.05-5-1
MSTNR230-0.2-R0.05-5-2
MSTNR230-0.4-R0.1-1-3
MSTNR230-0.4-R0.1-1-4
MSTNR230-0.4-R0.1-3-3
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
(d1) Under Neck Diameter
(mm)
(α) Effective Slope Angle
(°)
(θ) Neck Angle
(°)
(l2) Length Under Neck
(mm)
Manufacturer Code
1 Piece(s) 16 Day(s) or more 0.20.050.1550420.372°28′0.408-00770-02232
1 Piece(s) 16 Day(s) or more 0.20.050.1550410.33°10′0.408-00770-02251
1 Piece(s) 16 Day(s) or more 0.20.050.1550420.484°07′0.408-00770-02252
1 Piece(s) 16 Day(s) or more 0.40.10.350430.480°46′0.808-00770-04311
1 Piece(s) 16 Day(s) or more 0.40.10.350440.510°49′0.808-00770-04312
1 Piece(s) 16 Day(s) or more 0.40.10.350430.632°17′0.808-00770-04331

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)