(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels (Part Numbers)

MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels

Superior surface finish with excellent chipping prevention and reduced chattering due to the use of MUGEN coating for hardened steels and a new shape

Part Number

Configured Part Number is shown.

MHRH430R-5-R0.3-20

Part Number
MHRH430R-5-R0.3-20
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)
1 Piece(s) 16 Day(s) or more 50.344706200.01~-0.0121.4622.41FreeFreeFree08-00237-503014.7512°

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Type Long Neck Radius Machining Application Flat Surface / Side Surface / Groove
Coating For High Hardness (Silicone-Based) Torsion Angle (θ) Standard Helix (30 to 40°)

Please check the type/dimensions/specifications of the part MHRH430R-5-R0.3-20 in the MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels series.

Products like this...

Part Number
MHRH430R-1-R0.05-4
MHRH430R-1-R0.05-5
MHRH430R-1-R0.05-6
MHRH430R-5-R0.3-40
MHRH430R-5-R0.5-15
MHRH430R-5-R0.5-20
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)
1 Piece(s) 16 Day(s) or more 10.050.8450440.005~-0.0054.294.484.694.925.4608-00237-100510.9512°
1 Piece(s) 16 Day(s) or more 10.050.8450450.005~-0.0055.345.575.836.126.7908-00237-100520.9512°
1 Piece(s) 16 Day(s) or more 10.050.8450460.005~-0.0056.386.666.987.328.1108-00237-100530.9512°
1 Piece(s) 16 Day(s) or more 50.344906400.01~-0.0142.32FreeFreeFreeFree08-00237-503034.7512°
1 Piece(s) 16 Day(s) or more 50.544706150.01~-0.0116.2316.9317.7FreeFree08-00237-505004.7512°
1 Piece(s) 16 Day(s) or more 50.544706200.01~-0.0121.4522.39FreeFreeFree08-00237-505014.7512°

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)