(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

JIS Type Carbide Bit 33 Type (Part Numbers)

Part Number

Configured Part Number is shown.

333G2

 
Part Number
333G2
Part NumberMinimum order quantityVolume DiscountDays to ShipShank b
(mm)
Shank L1
(mm)
Shank h
(mm)
Shank b Dimension e
(mm)
Insert Dimension A
(mm)
Insert Dimension B
(mm)
Insert Dimension C
(mm)
Insert Dimension ε
(mm)
Material Type Application Tip
1 Piece(s) 16 Day(s) or more 19140195191350.5G204-3

Loading...

  1. 1

Basic Information

JIS Specification 33 Type (Right-Handed) Product ​​Type Carbide bytes Material Carbide
Processing Applications For Outer Diameter Milling Preferred Hand Right-hand

Please check the type/dimensions/specifications of the part 333G2 in the JIS Type Carbide Bit 33 Type series.

Products like this...

Part Number
330H1
330H2
330ST10P
333H1
333H2
333H3
Part NumberMinimum order quantityVolume DiscountDays to ShipShank b
(mm)
Shank L1
(mm)
Shank h
(mm)
Shank b Dimension e
(mm)
Insert Dimension A
(mm)
Insert Dimension B
(mm)
Insert Dimension C
(mm)
Insert Dimension ε
(mm)
Material Type Application Tip
1 Piece(s) 16 Day(s) or more 108010010630.3H104-0
1 Piece(s) 16 Day(s) or more 108010010630.3H204-0
1 Piece(s) 16 Day(s) or more 108010010630.3ST10P04-0
1 Piece(s) 16 Day(s) or more 19140195191350.5H104-3
1 Piece(s) 16 Day(s) or more 19140195191350.5H204-3
1 Piece(s) 16 Day(s) or more 19140195191350.5H304-3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)