(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

T-Max Q-Cut (151.3 Type) Boring Bar for Grooving, Cylindrical shank (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
RAG151.3220Q1630
RAG151.3220Q1840
Part NumberMinimum order quantityVolume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Sheet size Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Minimum Machining Diameter
(mm)
Dimensions/f1
(mm)
1 Piece(s) Quote 34.53021.5N151.3-300-30- 4G2.51614.25
1 Piece(s) Quote 454023N151.3-400-40- 4G3.51814.75

Loading...

  1. 1

Basic Information

Application Inner Diameter Grooving / Profiling Selfishly Right-hand Number of corners for tip use 1 Corner
Dimension L1(mm) 180 Dimensions dch(mm) 6 Dimensions d mm(mm) 20
Specifications Grooving, Turning, Profiling Boring Bits, All with Oil Holes

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)