(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Diamond Cutter RZ Protect Mark II (Dry Type) (Part Numbers)

Diamond Cutter RZ Protect Mark II (Dry Type)

[Features]
· Affordable version of the SD series. This type cuts deep and straight and produces clean finished cut sections.
· By extending the side tips, the substrate is protected from wear.
[Applications]
· For cutting concrete, blocks, bricks, etc.

Part Number

Configured Part Number is shown.

Part Number
RZ-F4-2
RZ-F5-2
RZ-F6-2
RZ-F7-2
Part NumberMinimum order quantityVolume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Hole Diameter
(mm)
Attached Ring
(mm)
Max. Rotational Speed
(rpm)
JAN Code JAN Code Mass
(g)
1 Piece(s) 16 Day(s) or more 1051.82015145004936091006408254-5462167
1 Piece(s) 16 Day(s) or more 12522220122004936091006415254-5471226
1 Piece(s) 16 Day(s) or more 1502.22220101004936091006422254-5489360
1 Piece(s) 16 Day(s) or more 1802.225.420▪2284004936091006439254-5497500

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Wheel Model Wave Type Specifications Dry Type
Use Concrete and Mortar Tip Height(mm) 6 Base Metal Material Tool Steel
Chip Material Diamond Abrasive Grain, Other

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)