(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
5 items
Loading...
OMRON
SYSMAC CJ Series PLC (CPU unit) with improved basic performance and an increased programming capacity.
[Features]
· The robust performance of the CJ1M has been further advanced with this CPU unit.
· A maximum of 40 units can be connected per CPU.
· Equip pulse I/O modules to add position control functions to any CPU.
· Features a built-in serial port. (The CJ2M-CPU3□ is available with a serial option board mounted.)
· A "PLC replacement selector tool" and "adapter for reusing I/O cabling" are also available.
[Applications]
· Can be used for tools and hardware that can be replaced while using your current PLC.
Days to Ship: | 6 Day(s) or more |
---|
Programmable Controller CPM2C Optional Cable
OMRON
This is an optional cable for programmable logic controller, CPM2C. 3,3 m cable for peripheral port connection and 0,1 m cable for communication port connection are available.
Days to Ship: | Same day or more |
---|
Slim Type Safety / Door Switch [D4GS-N]
OMRON
[Features]
· IP67 compliant thin door switch.
· Slim type with 17 mm width (3 contacts).
· Possible to use on front or back surface due to reversible structure.
· Built-in switch available with 2 contacts and 3 contacts.
· Operation key uses a structure to absorb vibration and shocks using rubber in fitting hole.
· Protective structure IP67
Special Price | |
Days to Ship: | Same day or more |
OMRON
[Features]
· A general purpose, affordable, two pole relay for signals with a general purpose DIL terminal array.
· Features a wide contact switching region of 10 μA to 2 A.
· A sealed plastic type. Equipped as standard with crossbar twin contacts.
· High environmental resistance and high reliability.
· FCCpart68 compliant (1,500V, 10 × 160 μs) for between coil-contacts and between identical polarity-contacts.
· High withstand voltage of AC100V between coil-contacts and AC750V between identical polarity contacts.
· UL, CSA certified.
· 150mWtypes also available.
Special Price | |
Days to Ship: | Same day |
USB -Serial Conversion Cable (D-sub Type) CS1W-CIF31
OMRON
Dedicated USB-serial conversion cable for connecting the USB port of a personal computer to OMRON PLC CS/CJ/CP series, C series, CVM1/CV series or PT.
Days to Ship: | Same day |
---|
OMRON
Digital display unit M7E
[Features]
· Blanking in the new model.
· A series with additional functions added.
· 14 mm alphanumerics height, switchable between two display colors of red and green.
· A product line-up of various types, select in accordance with installation site location.
· Space saving achieved in the apparatus thanks to a 43 mm depth small size design.
· DC12 to 24V free power source.
· Display of "-" enabled by a signal code of the 10 ordinal type.
· A product line-up with a zero suppression function.
Special Price | |
Days to Ship: | Same day |
OMRON
Electrode holder PS
[Features]
· The PS-S (R) type is a separated type in which the electrode part is easily detachable and maintenance and inspections are easy.
· The PS-S (R) type is for water purification such as water supply and drainage of a building. 3-, 4-, and 5-electrode versions are available.
· The PS-31 type is compact and lightweight and is ideal for places with limited mounting space, such as inside devices.
Special Price | |
Days to Ship: | Same day or more |
OMRON
Voltage sensor SDV
[Features]
· Features a voltage sensor optimal for voltage detection alarm applications.
· A version with a timer function has been added to the series.
· A single operation type (SDV-F type) of over-voltage detection or under-voltage detection (switchable with a switch) and a dual operation type (SDV-D type) are available.
· On-delay / off-delay / power-on activation lock timer (switchable with a switch).
· A single operation type with timer function equipped with an operation function has been added to the series (SDV-FHT type).
· By combining with the flow divider SDV-SH type,
· overcurrent and undercurrent are also detectable.
· For AC voltage and DC voltage (SDV-F type and -D are both switchable with a switch).
· Dedicated product for small DC inputs (SDV-FL type) is switchable between DC with polarity and without polarity.
· The return value is settable with a wider settable range (2 to 30% SDV-F type).
· Equipped with a light emitting diode for operation displays convenient for operation checks (SDV-F type, -D).
· Obtained conformity with UL and CSA safety standards (SDV-F type).
Days to Ship: | Same day or more |
---|
Mitsubishi / Omron Multi-brand Compatible Cable
MISUMI
Harness that can be produced in flexible length from the original optional models from Mitsubishi Electric / Omron can be selected
Days to Ship: | 14 Day(s) or more |
---|
Prism, Standard Type Proximity Sensor [TL-N/Q]
OMRON
[Features]
· A wide variety of models for various application.
· Easy to install, high speed pulse generator, and in high speed rotation control etc.
· Direct mounted to metal (-N models).
· Because of its rich variety, ideal for various limit control, counting control (-N type).
Special Price | |
Days to Ship: | Same day or more |
Mounting bracket for photoelectric sensor/fiber sensor
OMRON
[Features]·Mounting bracket for photoelectric sensors and fiber sensors. ·Compatible sensor is E3C-S50 (8).
Special Price | |
Days to Ship: | Same day or more |
Small Enclosed Switch [D4E-□N]
OMRON
Meets the needs such as light, thin, short and compact model, high durability and high seal with further improvement in performance of D4E.
[Features]
· Improved snap action property, high durability by changing lever ratio of spring of built-in switch board.
· Excellent in dust resistance, oil resistance by using a cover for built-in switch.
· Moreover, high durability of seal cap of plunger.
· Connector system capable of reducing the maintenance time at the time of wiring (screw tightening terminals also available that one is accustomed to use)
· Micro load type can be used in controlling electronic circuit by metal clad contacts.
· Mold terminal type, mold terminal with operation display light type are also available in the spring tightening method.
· EN(TÜV), U
Special Price | |
Days to Ship: | Same day or more |
OMRON
[Features]
· Compact general-purpose horizontal type
· Series of micro load types is also made.
· Built-in coil spring system switch boasting high durability in robust, precise die-cast case.
· Compact and can be used in applications wherein single usage of micro switch is very unsafe
Special Price | |
Days to Ship: | Same day or more |
Sealed Type Small-Sized Basic Switch [D2VW]
OMRON
[Features]
· Seal type (IP67 compliant: except terminal part) compact basic size
· Ensures stable sealing due to usage of epoxy resin
· Possible to use at watery places and dusty places.
· For internal structure, proven V type series structure is used and hence high precision and high durability is achieved.
· Fitting similar to V type.
· Compliant to the applications requiring environmental resistance such as automobiles, agricultural machinery, large appliances, and business equipment
Special Price | |
Days to Ship: | Same day or more |
OMRON
[Features]
・ Two types of couplings, resin and metal, are available so that you can select according to the usage conditions. Please select the ideal type according to the usage conditions
·Basically, it is recommended to use metal for "high resolution" and resin for "low resolution." (The guideline for high resolution is resolution exceeding 3600P/R.)
・ When using an encoder with severe acceleration/deceleration or a large starting torque, it is safer to choose a metal coupling even if it has a relatively low resolution
Special Price | |
Days to Ship: | Same day or more |
Solenoid Lock / Safety Door Switch [D4BL]
OMRON
After the cutting tool stops due to the inertia of the machine, unlock the protective cover using the controller signal, pushbutton switch, etc.
[Features]
· The mechanical lock automatically engages when the operation key is inserted. The mechanism releases the lock only when voltage is applied to the solenoid, realizing high safety.
· It has acquired EN (TÜV) Standards compatible with CE Marking.
· UL/CSA/CCC certified.
· The direct circuit opening mechanism (NC contact side only) is used to open the switch contacts when opening the protective cover. The direct circuit opening certification by EN standards is displayed on the switch cover.
· The release key handles maintenance power outages (power supply failures).
· The main body is made of robust and strong aluminum die-cast, and the inside of the box has protection degree IP67, UL, CSA Type 6P, 13.
· Also equipped with two conduit ports in horizontal and vertical directions.
· A series of display unit types that show operation status at a glance and adjustable operation keys that support double doors.
· By changing the direction of the head in 4 directions, the operation key can be inserted in 4 directions.
Days to Ship: | 16 Day(s) or more |
---|
Small Solenoid Lock / Safety Door Switch [D4SL-N]
OMRON
General-purpose enclosed switch with high shut-off capacity and high durability
[Features]
· ZE, ZV, and ZV2 types have built-in Z type general-purpose basic switch.
· Highly durable and has a large shutoff capacity.
· There are three types of mounting methods: side, bottom and side diagonal, as well as abundant actuator types.
· Connecting is easy since the terminal of the built-in switch is on the front when the cover is removed.
· Models with ground terminals support CE Marking.
· UL/CSA/CCC certified (contact the manufacturer for the certification format).
Special Price | |
Days to Ship: | Same day or more |
Temperature Sensor Series E52 Dedicated Type
OMRON
High-precision temperature sensor series that's available in abundant types
[Features]
· In addition to the conventional M3 screw compatible products, a ferrule terminal type that contributes to reducing wiring processes is now available.
· A temperature sensor for packaging machines that accurately measures the temperature of the seal surface is now available.
· The type, shape, length and terminal shape can be selected according to the temperature, location and ambient atmosphere to be measured.
Special Price | |
Days to Ship: | Same day or more |
Days to Ship: | 16 Day(s) or more |
---|
OMRON
Power relay with stable contact reliability and high durability.
[Features]
·Easy mounting, wiring and handling
·Available in a large selection of models including various forms of contacts, direct current load switching and surface-mount type
·High durability with a mechanical life of 5,000,000 cycles and electrical life of 500,000 cycles (under rated load)
·Also available are models with built-in diodes and models compliant with auxiliary power relays (JEC-174D)
[Applications]
·Used in various fields to improve the reliability and for miniaturization of equipment
Special Price | |
Days to Ship: | Same day or more |
Emergency Stop Push Button Switch (φ22 / φ25) A22E
OMRON
[Features]
· Works with ø22 and ø25.
· Direct opening feature included to shut off the circuit in case of contact deposition.
· Safety lock function to prevent erroneous operation.
· Easy unit installation/removal with the lever.
· Three horizontal columns in the switch improves wiring efficiency (non-illuminated types can have three switch units to provide for multiple contacts).
· Switch unit comes with finger protection standard.
· Open (fork) or closed (round) crimp terminals can be mounted.
· IP65 oil-resistant (non-illuminated type).
· IP65 (illuminated type).
· Locking plate installed standard to keep the operational area and button from coming off.
Special Price | |
Days to Ship: | Same day or more |
Total counter/Time counter (DIN72 × 36) H7HP
OMRON
[Features]
· Ease of view and IP66 oil resistant level water resistance, and DIN72 oil resistance × 36 size total counter/time counter.
· Large scale display with an alphanumerics height of 15 mm in the 6 figure type and 12 mm in the 8 figure type.
· Low power consumption enabled with the same visibility as LCD by the use of negative type LED and red color LED.
· By using an integrated front part and casing and oil resistant materials for parts, it meets IP66 oil resistance and NEMA4.
· Implements a short barrel shape with a neck-down length of 66mm.
· The 6 figure type enables switching between total counter and time counter.
· Flip switches NPN and PNP to deal with each input mode.
· Can be both externally reset and manually reset.
· With a finger safe terminal block cover for protection against electric shocks, which conforms to VDE0106Part100.
· Safety standard UL, CSA acquired.
· EMC (EN61326) compatible, corresponds to the CE mark.
Days to Ship: | Same day or more |
---|
OMRON
Simple programmable relay.
[Features]
·ZEN, which is ideal for simple control, has been upgraded and renewed.
·Full of functions in a compact body (width 70 mm × length 90 mm).
· A single unit combining relay, timer, counter, and time switch functionality.
· No need to individually wire the timer and relay etc., greatly reducing the amount of wiring steps.
· Multiple-day operation and pulse operation have been added. Time control settings are easy to configure, without complicated programming.
· RS-485 communications types also available as part of the product series. Can remotely monitor the ZEN control status.
· Features a counter function that can count up to 8 digits. The maximum count for DC power supply models is 150 Hz.
· The twin-timer function allows you to set ON and OFF times separately, greatly simplifying repetitive operations. Helps reduce the program capacity.
Days to Ship: | Same day or more |
---|
Multi counter/timer (DIN72×72) H8BM-R
OMRON
Incorporates 9 counters (timers). The iterations of machine use and duration are counted, to predict the maintenance period
[Features]
· The nine counters may even be used as accumulation timers (may be used with a mixture of counter and timer functions).
· The output of the notification of the maintenance period is individually output.
· Incorporates an advance report display equipment stoppage output function.
· The setting part has oil resistance IP54, i.e. resistant to water and oil.
· Easy-to-change value setting all digit key format.
· A compact type DIN72 × 72 mm, with a short barrel type which is 79 mm deep.
· Incorporates a key protect function preventing erroneous operation.
· The output is NPN/PNP multiple.
· Can be connected directly to a two wire DC sensor.
· UL, CSA standard acquired.
· May also be used as a multistage preset counter.
Days to Ship: | 16 Day(s) or more |
---|
Round Waterproof Connector - XS5
OMRON
· Small, labor-saving, round waterproof SmartClick connectors.
[Features]
· Wires up to AWG 26 to 18 can be pressure-welded.
· The tightened position is clear, so no torque management is required.
· A newly developed lock structure that is compatible with M12 round type connectors.
· Simply insert the connector and then rotate by approximately 1/8th turn to complete connection.
· There is a distinct click sensation when locking is complete.
· Guarantees the same protective structure IP67 as the M12 connector.
[Applications]
· Just 6 steps to complete wiring with no special tools required.
Special Price | |
Days to Ship: | Same day or more |
Easy-Connect Connector for Industrial Equipment - XN2
OMRON
[Features]
· A simple wire connection connector that is compliant with e-con specifications and is suitable for sensor connections.
· Utilizes a spring clamp method, which has a solid track record for wire connections in industrial uses.
· Wire connections are simple and do not require special tools.
· Repeat wire connections (repairs) are also possible.
· The 28–20 AWG (0.08–0.5 mm2) wiring range can be supported with a single connector (cover OD: ⌀1.5 or smaller).
Special Price | |
Days to Ship: | Same day |
Contact Annunciator Relay Unit MYA
OMRON
[Features]
· Safety protective equipment optimized for centralized alarm system for all types of control circuits.
· Model MYA combines with model MY4 mini power relay to provide alarm functions for all types.
· In addition to being a small, plug-in type that saves space and allows for simple maintenance, there are 4 general varieties, so you can select the most appropriate for your needs.
· Lloyd's certified product (model MYM-LA12, -LB12 not included).
Special Price | |
Days to Ship: | Same day or more |
OMRON
- PLC CS1G series CPU unit by OMRON.
- With wide lineup makes it easy to build the optimum system.
- Can control Up to 960 points with units mounted to the CPU rack.
- Can connected with two series of expansion racks up to 72 Units and 7 Racks.
- Improved performance for data links, remote I/O communications, and protocol macros.
- Large capacity CPU units for greater component control power maximum I/O is up to 5,120 points and 250ksteps of programing.
The data transfer rate between the CPU Unit and certain Units has been doubled to further improve total system performance.
Days to Ship: | 8 Day(s) or more |
---|
OMRON
A PLC (reduced wiring unit) that transmit multiple switch signals using a single cable.
[Features]
· Converts 16-point strand wiring to serial.
· The maximum transmission distance for standard transmission delay times (TYP. 19.2 ms) is 500 m or 100 m for high speed types (TYP. 3 ms).
· A screw tightening terminal type that can be connected to various types of equipment such as sensors and indicators
· Equipped with LED indicators for easy operations checks. Can be DIN track mounted or mounted with screws.
· A compact input/output multi-type with integrated input/output. Supports both contact and non-contact input.
[Applications]
· Can be used for exchanging data between PLCs with few I/O points. Can also be used for simple communications using just ON/OFF signals.
· Ideal for when there are only a few I/O points available and you want to keep the amount of wiring to a minimum.
Special Price | |
Days to Ship: | Same day or more |
φ22 mm Pushbutton Switch (Illumination Type) A22NL Series
OMRON
φ22 mm pushbutton switch. Helps miniaturize control panels with shortened body length and changed wiring direction. Easy wiring push-in Plus terminal block type is now available.
[Workability]
· The wiring direction is changed to improve the visibility of wires (Push-in Plus terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
· Same size as A22NL (illuminated type) and A22NN (non-illuminated type)
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 4X/13 for protective structure
Special Price | |
Days to Ship: | Same day or more |
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
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy